Product image

ACTUATOR AZM 161-B1ES

  • Straight actuator
  • Particularly suitable for sliding doors
Ordering data
Product type description
AZM 161-B1ES
Article number (order number)
101171859
EAN (European Article Number)
4030661299600
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Shortened straight actuator AZM 161-B1ES
Material of the actuator
Stainless steel (V2A)
Gross weight
30 g
Mechanical data
Actuator
straight
Actuating play in direction of actuation
2 mm
Notes
Note (General)
minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:54:06

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: