
AZM161-B1-1747
- Straight actuator with magnetic latch
- Particularly suitable for sliding doors
Ordering data
Product type description
AZM 161-B1-1747 MIT HAFTMAGNET
Article number (order number)
101164100
EAN (European Article Number)
4030661293097
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
B1-1747 Straight actuator with magnetic latch
Material of the actuator
Stainless steel (V2A)
Gross weight
35 g
Mechanical data
Actuator
straight
rigid
rigid
Notes
Note (General)
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 150 mm
minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm
minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 04/12/2021 )
Danish ( 04/12/2021 )
Dutch ( 04/12/2021 )
English ( 04/12/2021 )
Finnish ( 04/12/2021 )
French ( 04/12/2021 )
German ( 04/12/2021 )
Italian ( 04/12/2021 )
Japanese ( 04/12/2021 )
Norwegian ( 04/12/2021 )
Polish ( 04/12/2021 )
Portugese ( 04/12/2021 )
Portugese ( 04/12/2021 )
Russian ( 04/12/2021 )
Spanish ( 04/12/2021 )
Swedish ( 04/12/2021 )
Turkish ( 04/12/2021 )
Operating instructions (supplementary sheet/quick guide)
AZM 161 Actionneur
(118,1 kB, 05/10/2019, Revision F)
AZM 161 aktywator
(161,5 kB, 05/10/2019, Revision F)
AZM 161 Actuator
(115,4 kB, 05/10/2019, Revision F)
AZM 161 Actuador
(118,7 kB, 05/10/2019, Revision F)
AZM 161 Bedieningssleutel
(123,5 kB, 05/10/2019, Revision F)
AZM 161 Betätiger
(107,9 kB, 05/10/2019, Revision F)
AZM 161 Actuador
(169,9 kB, 05/10/2019, Revision F)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing miscellaneous
Dimensional drawing actuator
Actuating radius
ID: kazm1r01
Actuating radius
ID: kazm1r05
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:47:34