Product image

BETAETIGER AZM 161-B6S

no Keyfeatures
Ordering data
Product type description
AZM 161-B6S
Article number (order number)
101170375
EAN (European Article Number)
4030661297637
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Shortened flexible actuator AZM 161-B6S
Gross weight
34.2 g
Mechanical data
Actuating radius, minimum
95 mm
Actuator
flexible
Actuating play in direction of actuation
2 mm
Notes
Note (General)
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm
minimum actuating radius on hinged guards in line with the plane of the actuator 95 mm

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:32:06

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: