Product image

AZM161-B6-2177

  • For very smal actuating radii
Ordering data
Product type description
AZM 161-B6-2177 MIT ZENTRIERHILFE
Article number (order number)
101174113
EAN (European Article Number)
4030661303291
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Flexible actuator B6-2177 with centering guide
Gross weight
35 g
Mechanical data
Actuating radius, minimum
95 mm
Actuator
flexible
Notes
Note (General)
minimum actuating radius on rotating guard systems via the wide edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mm
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 95 mm, adjustable "b" with a hexagonal key wrench AF 2.5 mm

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:54:05

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: