
MS-AZM161P
no Keyfeatures
Ordering data
Product type description
Montagebausatz MS AZM 161 P
Article number (order number)
101150376
EAN (European Article Number)
4030661287812
eCl@ss number, Version 9.0
27-27-26-92
eCl@ss number, Version 11.0
27-27-26-92
General data
Product name
Mounting set
Gross weight
510 g
Mechanical data
Installation instructions
Mounting parallel to safety guard
Scope of delivery
Delivery scope of Mounting material
Roundhead screw M5 x 16 to ISO 7380
Roundhead screw M5 x 10 to ISO 7380
Washer DIN 125-5.3
Counter sunk screw M5 x 16 DIN 7991
Mounting plate AZ 16/AZM 161
U-profile AZM 161
Mounting angle AZM 161
Roundhead screw M5 x 10 to ISO 7380
Washer DIN 125-5.3
Counter sunk screw M5 x 16 DIN 7991
Mounting plate AZ 16/AZM 161
U-profile AZM 161
Mounting angle AZM 161
Notes
Note (General)
The mounting sets can only be used in conjunction with actuator AZM 161-B6.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 04/12/2021 )
Danish ( 04/12/2021 )
Dutch ( 04/12/2021 )
English ( 04/12/2021 )
Finnish ( 04/12/2021 )
French ( 04/12/2021 )
German ( 04/12/2021 )
Italian ( 04/12/2021 )
Japanese ( 04/12/2021 )
Norwegian ( 04/12/2021 )
Polish ( 04/12/2021 )
Portugese ( 04/12/2021 )
Portugese ( 04/12/2021 )
Russian ( 04/12/2021 )
Spanish ( 04/12/2021 )
Swedish ( 04/12/2021 )
Turkish ( 04/12/2021 )
Operating instructions (supplementary sheet/quick guide)
取り付けセット MS AZM 161 P と MS AZM 161 R/P
(296,6 kB, 05/10/2019, Revision C)
安装组件 MS AZM 161 P 和 MS AZM 161 R/P
(281,3 kB, 05/10/2019, Revision C)
Kit di montaggio MS AZM 161 P e MS AZM 161 R/P
(219,0 kB, 05/10/2019, Revision C)
Conjunto de montagem MS AZM 161 P e MS AZM 161 R/P
(219,0 kB, 05/10/2019, Revision C)
Kit de montage MS AZM 161 P et MS AZM 161 R/P
(220,8 kB, 05/10/2019, Revision C)
Mounting set MS AZM 161 P and MS AZM 161 R/P
(210,7 kB, 05/10/2019, Revision C)
Montagebausatz MS AZM 161 P und MS AZM 161 R/P
(210,9 kB, 05/10/2019, Revision C)
Montageset MS AZM 161 P en MS AZM 161 R/P
(221,3 kB, 05/10/2019, Revision C)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product graph (exploded-view drawing)
ID: 1azm1m00
Product graph (exploded-view drawing)
ID: 5azm1m14
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:57:48