Ordering data
Product type description
Mounting set MS AZM 161 R/P
Article number (order number)
101149213
EAN (European Article Number)
4030661150444
eCl@ss number, Version 9.0
27-27-26-92
eCl@ss number, Version 11.0
27-27-26-92
General data
Product name
Mounting set
Gross weight
840 g
Mechanical data
Installation instructions
Mounting right-angled to safety guard
Scope of delivery
Delivery scope of Mounting material
Roundhead screw M5 x 16 to ISO 7380
Roundhead screw M5 x 10 to ISO 7380
Washer DIN 125-5.3
Counter sunk screw M5 x 16 DIN 7991
Mounting plate AZ 16/AZM 161
U-profile AZM 161
Mounting angle AZM 161
Notes
Note (General)
The mounting sets can only be used in conjunction with actuator AZM 161-B6.
Product graph (exploded-view drawing)
Product graph (exploded-view drawing)

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:18:15

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: