Product image

TFH232-11UEDR

  • 2 Contacts
  • High level of stability
  • 1 Cable entry M 20 x 1.5
  • Low operating height of pedal
  • Protective shield with wide opening
Ordering data
Product type description
TFH 232-11UEDR
Article number (order number)
101181536
EAN (European Article Number)
4030661326757
eCl@ss number, Version 9.0
27-37-12-22
Certifications
Certificates
cULus
CCC
EAC
General data
Product name
TFH 232
Standards
EN 60947-5-1
DIN VDE 0660-200
BG-GS-ET-15
Enclosure material
Aluminium
Enclosure coating material
powder-coated
Material of the cover
Aluminium
Material of the pedal
Glass-fibre, reinforced thermoplastic
Material of the protective shield
Aluminium
Colour of the product
White aluminum
Gross weight
1765.000 g
General data - Features
Probing possible
Yes
Latching
Yes
Suitable for EMERGENCY-OFF
Yes
Number of openers
1
Number of shutters
1
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
100,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, maximum
2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Width
170 mm
Height
189 mm
Depth
274 mm
Ambient conditions
Protection class
IP 65 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+85 °C
Relative humidity, minimum
30 %
Relative humidity, maximum
95 %
Note (Relative humidity)
non-condensing
non-icing
Resistance to vibrations to EN 60068-2-6
10 … 150 Hz (0.35 mm / 5 g)
Restistance to shock
30 g / 11 ms
Ambient conditions - Insulation value
Rated impulse withstand voltage
6 kV
Overvoltage category
III
Degree of pollution to VDE 0100
3
Electrical data
Thermal test current
10 A
Required rated short-circuit current to EN 60947-5-1
1,000 A
Utilisation category AC-15
230 VAC
Utilisation category AC-15
4 A
Utilisation category DC-13
24 VDC
Utilisation category DC-13
1 A
Switching element
NO contact, NC contact
Switching principle
Creep circuit element
Switching frequency
3,600 /h
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 31.10.2020 19:53:12

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: