PROTECT-SELECT-CC
PROTECT-SELECT-CC
- Simple and flexible parameter setting
- No programming skills required
- 18 safe inputs for the redundant inquiry of all common safety sensors
- 4 safety semi-conductor outputs
- 2 safety relay outputs
- 4 optional signalling outputs
- Replaces up to 8 safety-monitoring modules up to PL e / SIL 3
- Error and status messages in plain text
- Multilingual menu navigation via colour display
Ordering data
Product type description |
PROTECT-SELECT-CC |
Article number (order number) |
101215377 |
EAN (European Article Number) |
4030661445403 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Approvals - Standards
Certificates |
TÜV cULus CCC |
General data
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-1 EN 60068-2-2 EN 61496 |
Housing material |
Polyamide / V0 |
Gross weight |
480 g |
General data - Features
Short circuit detection |
Yes |
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Removable Terminals |
Yes |
Start input |
Yes |
Feedback circuit |
Yes |
Automatic reset function |
Yes |
Reset edge detection |
Yes |
Start-up test |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Integrated Display, Supply Voltage |
Yes |
Number of pulse outputs (test pulse output) |
3 |
Number of relay outputs (1-channel) |
2 |
Number of fail-safe analogue inputs |
2 |
Number of digital fail-safe inputs |
14 |
Number of digital fail-safe in-/outputs |
4 |
Number of fail-safe digital outputs |
4 |
Number of signalling outputs |
4 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 62061 EN IEC 61508 |
Performance Level, up to |
e |
Category |
4 |
Diagnostic Coverage (DC) Level |
99 |
PFH value |
1.78 x 10⁻⁸ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Common Cause Failure (CCF), minimum |
65 |
Hardware fault tolerance (HFT) |
1 |
Demand rate |
high or continuous |
Safe Failure Fraction (SFF), minimum |
90 |
Safety classification - Relay outputs |
Performance Level, up to |
e |
Category |
4 |
Notice |
Valid for dual channel and 60% relay load |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Safety classification - Safety inputs 2-channels |
Performance Level, up to |
e |
Category |
4 |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Safety classification - Safety inputs 1-channel |
Performance Level, up to |
d |
Category |
2 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Safety classification - Safety outputs 1-channel |
Performance Level, up to |
d |
Category |
2 |
Safety Integrity Level (SIL), suitable for applications in |
2 |
Safety classification - Safety outputs 2-channels |
Performance Level, up to |
e |
Category |
4 |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Terminal designations |
IEC 61131-2 IEC/EN 60947-1 |
Termination |
rigid or flexible |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Terminal (mechanical) |
Removable cage terminals |
Mechanical data - Dimensions
Width |
52.5 mm |
Height |
100 mm |
Depth |
118 mm |
Ambient conditions
Degree of protection |
IP20 |
Degree of protection of the mounting space |
IP54 |
Ambient temperature |
-25 ... +55 °C |
Storage and transport temperature |
-25 ... +75 °C |
Relative humidity, minimum |
15 % |
Relative humidity, maximum |
90 % |
Note (Relative humidity) |
non-condensing |
Resistance to vibrations |
10 … 57 Hz, amplitude 0.75 mm |
Restistance to shock |
30 g / 11 ms |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
12 VDC -10 % / +10 % |
Current consumption at 24V, maximum |
500 mA |
No-load supply current I0, typical |
500 mA |
Rated operating voltage |
12 VDC |
Required rated short-circuit current |
1,000 A |
Note (Electrical data, Fuse rating) |
slow blow |
Switching frequency, maximum |
0.1 Hz |
Material of the contacts, electrical |
Tin |
Electrical fuse rating, maximum |
3 A |
Electrical data - Safety digital inputs
Switching thresholds |
-3 V … 2 V (LOW) 18 V … 28.8 V |
Current consumption at 24 V |
6 mA |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
700 mA |
Design of control elements |
short-circuit proof, p-type / n-type (Q0/0N and Q1/1N) short-circuit proof, p-type (Q2 und Q3) |
Leakage current Ir, maximum |
2 mA |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-1 |
250 VAC |
Current, Utilisation category AC-1 |
4 A |
Voltage, Utilisation category DC-1 |
24 VDC |
Current, Utilisation category DC-1 |
4 A |
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
3 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
4 A |
Electrical data - Diagnostic outputs
Operating current |
100 mA |
Design of control elements |
Limited short-circuit protection, p-type |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Other data
Note (applications) |
Safety sensor Guard system Emergency-Stop button Pull-wire emergency stop switches Safety light curtain |
Language filter
Datasheet
Operating instructions and Declaration of conformity
TÜV certification
EC Declaration of conformity
CCC certification
UL Certificate
UKCA Declaration of Conformity
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Symbol (technical standard)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 23/04/2024, 13:45