PS316 plunger S300
- thermoplastic enclosure with foldable latching cover
- Quick connection technology as connection terminals rotated by 45°
- Simple and quick to adjust the control elements by 45°.
- cable entry 1 x M20 x 1,5
- Design to EN 50041
- LED version available
Product type description: PS(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12) |
(2) | |
315 | Metal enclosure |
316 | Thermoplastic enclosure |
(3) | |
without | L-hole (standard) |
L | elongated hole |
(4) | |
Z11 | Snap action 1 NO contact / 1 NC contact |
Z02 | Snap action 2 NC contacts |
Z12 | Snap action 1 NO contact / 2 NC contact |
Z11R | Snap action 1 NO contact / 1 NC contact with latching |
Z01R | Snap action 1 NC contact with latching |
Z02R | Snap action 2 NC contacts with latching |
T11 | Slow action 1 NO contact / 1 NC contact |
T02 | Slow action 2 NC contacts |
T20 | Slow action 2 NO contact |
T12 | Slow action 1 NO contact / 2 NC contact |
T21 | Slow action 2 NO contact / 1 NC contact |
T03 | Slow action 3 NC contacts |
T11UE | Slow action 1 NO contact / 1 NC contact with overlapping contacts |
T02H | Slow action 2 NC contacts with staggered contacts |
T11K | Slow action 1 NO contact + 1 NC contact - short-stroke |
T10 | Slow action 1 NO contact |
T02K | Slow action 2 NO contacts short-stroke |
T20H | Slow action 2 NO contacts staggered |
(5) | |
without | Contacts silver plated (Standard) |
A1 | Gold contacts 0,3 μm |
A2 | Gold contacts 1,0 μm |
A3 | Gold contacts 3,0 μm |
(6) | |
without | without indication light |
G | integrated status display |
(7) | |
without | Cable entry M20 |
ST | Connector plug M12 - plastic - bottom |
STM | Connector plug M12, metal |
(8) | |
S200 | plunger S200 Ø 6 mm |
S300 | Plunger - plastic - tappet width Ø 9 mm |
S310 | Plunger - plastic - tappet width Ø 9 mm - with bellows |
R300 | Roller plunger - plastic roller - width 4.6 mm |
R302 | Roller plunger - brass roller - width 4.6 mm |
R310 | Roller plunger - plastic roller - width 4.6 mm |
K360 | Angle roller lever with plastic roller Ø 20 mm - left-bent |
K370 | Angle roller lever with plastic roller Ø 20 mm - right-bent |
H300 | Roller lever - plastic roller Ø 25 mm |
H301 | Roller lever - stainless steel roller Ø 25 mm |
H302 | Roller lever - brass roller Ø 25 mm |
H310 | Roller lever - plastic roller Ø 20 mm |
H311 | Roller lever - stainless steel roller Ø 20 mm |
H312 | Roller lever - brass roller Ø 20m |
H326 | Roller lever - rubber roller Ø 20mm |
H330 | Roller lever |
N300 | Roller lever - plastic roller Ø 25 mm |
N301 | Roller lever - stainless steel roller Ø 20 mm |
N306 | Roller lever - rubber roller Ø 50mm |
N360 | Roller lever - plastic roller Ø 20 mm - width 9.8 mm - 24 to 116 mm long |
N370 | Roller lever - plastic roller Ø 20 mm - width 9.8 mm - 128 - 168 mm long |
J300 | Rod lever - plastic - 200mm -Ø 6mm |
F230 | Spring rod - stainless steel - 150.4 mm |
F231 | Spring rod - stainless steel - 70.2 mm |
A200 | Special actuating bolt - plastic - valve control |
(9) | |
without | no intent rotation (Standard) |
U1 | intent rotation 45° |
U2 | intent rotation 90° |
U3 | intent rotation 135° |
U4 | intent rotation 180° |
U5 | intent rotation 225° |
U6 | intent rotation 275° |
U7 | intent rotation 315° |
(10) | |
without | no lever rotation (Standard) |
X1 | lever rotation 15° |
X2 | lever rotation 30° |
X3 | lever rotation 45° |
X4 | lever rotation 60° |
X5 | lever rotation 75° |
X6 | lever rotation 90° |
X7 | lever rotation 105° |
X8 | lever rotation 120° |
X9 | lever rotation 135° |
X10 | lever rotation 150° |
X11 | lever rotation 165° |
X12 | lever rotation 180° |
X13 | lever rotation 195° |
X14 | lever rotation 210° |
X15 | lever rotation 225° |
X16 | lever rotation 240° |
X17 | lever rotation 255° |
X18 | lever rotation 270° |
X19 | lever rotation 285° |
X20 | lever rotation 300° |
X21 | lever rotation 315° |
X22 | lever rotation 330° |
X23 | lever rotation 345° |
(11) | |
without | Roller outside (Standard) |
I | Roller inside |
(12) | |
without | -30...+80°C (Standard) |
T | -40...+80°C |
(13) |
(14) | |
without | Zone 2 and 22 |
3GD | Zone 2 and 22 |
2D | Zone 21 |
3D | Zone 22 |
Not all component variants, which are possible according to this order code are available and/or technically feasible.