PSC1-A-80-CON-TBUS-POWER

Item number: 103008465

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Backplane connector to central expansion modules

Ordering data

Product type description

PSC1-A-80-CON-TBUS-POWER

Article number (order number)

103008465

EAN (European Article Number)

4030661455006

eCl@ss number, version 12.0

27-24-22-20

eCl@ss number, version 11.0

27-24-22-20

eCl@ss number, version 9.0

27-24-22-20

ETIM number, version 7.0

EC000237

ETIM number, version 6.0

EC000237

General data

Colour of the product

Light Grey

Gross weight

4 g

General data - Features

Number of poles

5

Mechanical data

Mounting

can be clipped into standard rail

Mechanical data - Dimensions

Width

22.5 mm

Spacing

3.81 mm

Note

Note (General)

The bus connector links the central expansion modules with the base module. The required number of bus connectors is part of the scope of delivery of each device and could also be found in the respective device's technical data.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 17:23