PSC1-A-90-PROG-CABLE

Item number: 103008480

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • USB programming cable for programming and/or diagnosing the PSC1 control systems

Ordering data

Product type description

PSC1-A-90-PROG-CABLE

Article number (order number)

103008480

EAN (European Article Number)

4030661454863

eCl@ss number, version 12.0

27-24-22-20

eCl@ss number, version 11.0

27-24-22-20

eCl@ss number, version 9.0

27-24-22-20

ETIM number, version 7.0

EC000237

ETIM number, version 6.0

EC000237

General data

Gross weight

250 g

Ambient conditions

Degree of protection

IP20

Scope of delivery

Scope of delivery

Interface converter
- USB connection cable, USB A-B type, for connecting the converter to the PC
- Serial interface cable with 2x RJ10 connectors for connecting the converter to the module


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 15:35