PSC1-E-33-12DI-6DIO-4RO
PSC1-E-33-12DI-6DIO-4RO
- Expansion module for the product series PSC1-C-10
- Extension with up to 18 digital in-/outputs
- 2 additional signalling outputs
- 4 safe relay contacts
- Connection for all conventional safety switchgear up to PL e to ISO 13849-1
Ordering data
Product type description |
PSC1-E-33-12DI-6DIO-4RO |
Article number (order number) |
103008456 |
EAN (European Article Number) |
4030661455174 |
eCl@ss number, version 12.0 |
27-24-22-07 |
eCl@ss number, version 11.0 |
27-24-22-07 |
eCl@ss number, version 9.0 |
27-24-22-07 |
ETIM number, version 7.0 |
EC000236 |
ETIM number, version 6.0 |
EC000236 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Gross weight |
300 g |
General data - Features
Number of relay outputs (1-channel) |
4 |
Number of digital fail-safe inputs |
6 |
Number of digital fail-safe in-/outputs |
6 |
Number of signalling outputs |
2 |
Safety classification |
Performance Level, up to |
e |
Category |
4 |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Mechanical data
Mounting |
can be clipped into standard rail |
Mechanical data - Connection technique
Cable section, minimum |
0.2 mm² |
Cable section, maximum |
2.5 mm² |
Wire cross-section, minimum |
24 AWG |
Wire cross-section, maximum |
12 AWG |
Wire cross-section |
24 ... 12 AWG |
Terminal (mechanical) |
Removable screw terminals |
Mechanical data - Dimensions
Width |
67.5 mm |
Height |
100 mm |
Depth |
115 mm |
Ambient conditions
Degree of protection |
IP20 |
Ambient temperature |
+0 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Relative humidity, minimum |
5 % |
Relative humidity, maximum |
85 % |
Note (Relative humidity) |
non-condensing |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
24 VDC -15 % / +20 % |
Rated operating voltage |
24 VDC |
Electrical data - Safety digital outputs
Rated operating current (safety outputs) |
2,000 mA |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
2 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
Electromagnetic compatibility |
DIN EN 62061 DIN EN 61800-3 |
Interfering radiation |
DIN EN 61000-6-4 |
EMC rating |
DIN EN 61000-6-7 DIN EN 61326-3 DIN EN 61000-6-2 |
Scope of delivery
Scope of delivery |
Backplane bus connector Connector terminals |
Language filter
Datasheet
Installation manual
Software manual
TÜV certification
UL Certificate
Device description files
Software (Download)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU-Konformitätserklärung |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | PSC1 |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sichere Kompaktsteuerung, mit oder ohne Achsüberwachung;I/O-Erweiterungsmodule, mit oder ohne Relaiserweiterung |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 61800-5-2:2017 EN ISO 13849-1:2015 EN 61508 Teile 1-7:2010 EN 62061:2005 + AC:2010 + A1:2013 + A2:2015 |
Benannte Stelle der Baumusterprüfung: | TÜV Rheinland Industrie Service GmbH Am Grauen Stein, 51105 Köln Kenn-Nr.: 0035 |
EG-Baumusterprüfbescheinigung: | 01/205/5526.01/21 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Wuppertal, 25. August 2023 |
Rechtsverbindliche Unterschrift Philip Schmersal Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 09:14