RF-AZM200/201-N

Item number: 103003543

Downloads

ePLAN Data
SISTEMA Data
  • Emergency release retrofit kit
  • Subsequent functional expansion of the solenoid interlock AZM200 / AZM201
  • optional lead sealing possible

Ordering data

Product type description

RF-AZM200/201-N

Article number (order number)

103003543

EAN (European Article Number)

4030661433516

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing coating material

powder-coated

Material

Metal film

Colour of the product

Black

Gross weight

30 g

Mechanical data - Dimensions

Depth

5 mm

Scope of delivery

Scope of delivery

1x Mounting plate


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 16:44