RM40S-1C

Item number: 103004893

Downloads

ePLAN Data
SISTEMA Data
  • Door stop with magnetic latching
  • combinable from all sides
  • Latching force mounting-dependent
  • Stainless steel enclosure
  • Insensitive to soiling
  • Suitable for food processing industry

Ordering data

Product type description

RM40S-1C

Article number (order number)

103004893

EAN (European Article Number)

4030661434995

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-24-92

eCl@ss number, version 9.0

27-27-24-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing material

Stainless steel

Gross weight

420 g

Mechanical data

Active area

lateral

angled

Latching force

25 N

35 N

Mechanical data - Dimensions

Width

88 mm

Height

27 mm

Depth

14.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 08:33