S-K8+1P-M23-S-G-X-X-X-X-X-4 (CRIMP)

Item number: 101209994

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with shrink connection

Ordering data

Product type description

S-K8+1P-M23-S-G-X-X-X-X-X-4 (CRIMP)

Article number (order number)

101209994

EAN (European Article Number)

4030661385198

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

General data

Versions

straight

Housing material

Metal film

Colour of the housing

Chromium-plated

Gross weight

77 g

Mechanical data - Connection technique

Termination

shrink connection

Wire cross-section

0.75 mm2

Ambient conditions

Degree of protection

IP67

Electrical data

Rated operating voltage

300 VAC

Operating current

8,000 mA


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 11:21