SCREW SET M5X20

Item number: 101135340

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

SCREW SET M5X20

Article number (order number)

101135340

EAN (European Article Number)

4030661280202

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Zinc-plated metal

Gross weight

8 g

Mechanical data

Type of the fixing screws

M5X20

Note (Type of the fixing screws)

The screws must also be secured against unpredictable loosening (e.g. vibration). We recommend using a screw locking varnish for this purpose.

Type of the screw head

Flat head screw with one-way slot

Property class

8.8

Scope of delivery

Scope of delivery of mounting material

2x Safety screws


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 05:54