SE-AL12-1250 PACKED ALU. RAIL

Item number: 101153894

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Aluminium profile with aluminium leg
  • for Rubber profile SE-P40

Ordering data

Product type description

SE-AL12-1250 PACKED ALU. RAIL

Article number (order number)

101153894

EAN (European Article Number)

4030661289137

eCl@ss number, version 12.0

35-07-02-92

eCl@ss number, version 11.0

35-07-02-92

eCl@ss number, version 9.0

35-02-01-90

ETIM number, version 7.0

EC000386

ETIM number, version 6.0

EC000386

General data

Material of the profile strip

Al-MG Si OF22

Gross weight

320 g

General data - Features

Aluminium leg

Yes

Mechanical data - Dimensions

Length

1,250 mm

Width

45 mm

Height

9 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 00:51