SET ASM-SWP
SET ASM-SWP
Downloads
- asimon 3.x
- The software asimon is a tool for the configuration and commissioning of the AS-Interface safety monitors.
- Download cable ASM-DC1
- Configuration cable ASM-KC1
- Software-Download
Ordering data
Note (Delivery capacity) |
Not available! |
Product type description |
SET ASM-SWP |
Article number (order number) |
101161556 |
EAN (European Article Number) |
4030661195506 |
eCl@ss number, version 12.0 |
27-14-31-13 |
eCl@ss number, version 11.0 |
27-14-31-13 |
eCl@ss number, version 9.0 |
27-14-31-90 |
ETIM number, version 7.0 |
EC000757 |
ETIM number, version 6.0 |
EC000757 |
Electrical data - AS-Interface specification
AS-i Version |
0.3 |
Scope of delivery
Scope of delivery |
ASM-startup-package: Configuration and diagnostic software package with online documentation on CD-ROM, a configuration- and download cable: ASM-startup-package: Configuration and diagnostic software package with online documentation on CD-ROM, a configuration- and download cable |
Note
Note (General) |
A symbol library, organised by module, and function modules are stored in the safety monitor for linkage of different secure AS interface SaW slaves. When implementing the secure application, the selected functionality is invoked by drag & drop, parametrised and assigned to the respective release paths in the safety monitor. The safety application with connected AS interface network and secure AS interface slaves can then be tested and checked with monitoring on the PC. The following functions are available with the asimon software: 1. Configuration of different safety devices 2. Configuration of start-modules 3. Configuration logical combinations (AND, OR, RS Flip-Flops) 4. Configuration of the feedback loops 5. Configuration of the operating methods 6. Configuration of the system-modules 7. Print out of Configuration protocol 8. Asimon can be used offline as well as online during development and project planning. The configuration files can be saved and loaded as desired. |
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 28/03/2024, 15:04