SFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4

Item number: 103032867

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Y-adapter suitable for the series: SLC / SLG 440
  • For connecting optoelectronic safety switching devices

Ordering data

Product type description

SFB-Y-SLCG-8P-S-G-1M-BK-2-X-A-4

Article number (order number)

103032867

EAN (European Article Number)

4030661529899

eCl@ss number, version 12.0

27-44-01-06

eCl@ss number, version 11.0

27-44-01-06

eCl@ss number, version 9.0

27-44-01-06

ETIM number, version 7.0

EC002925

ETIM number, version 6.0

EC002925

General data

Connector (electric)

1 x Male connector, 8-pole

1 x Female connector, 8-pole

1x Female connector, 4-pole

Gross weight

87 g

Mechanical data - Connection technique

Length of cable

1 m

Wire cross-section

0.25 mm2

Cable diameter

4.3 mm

Bending radius (fixed)

5 x Ø-cable

Bending radius (repeated)

10 x Ø-cable

Colour of the Cable mantle

Black

Mechanical data - connector side A

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Mechanical data - Dimensions

Length

54.5 mm

Width

33 mm

Height

20 mm

Diameter of the ISO-thread

M12

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +75 °C

Electrical data

Thermal test current

2 A

Rated operating voltage

30 VDC

Operating current

2,000 mA

Accessory

Recommendation (product combination)

SLCG440

Language filter

Operating instructions and Declaration of conformity

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 11:55