SLB450-ER-2-ST-EH

Item number: 103013518

Downloads

TraceParts CAD Data
CADENAS CAD Data
SISTEMA Data
  • Compact design With integral evaluation
  • Height range 75 m (Reserve up to 90 m)
  • Automatic start or restart interlock
  • Safe OSSD outputs to PLe
  • Sturdy metal enclosure with M12 connector or cable
  • Version with heater for outdoor applications down to –30°C
  • Set-up tool and diagnostic indication

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLB450-ER-2-ST-EH

Article number (order number)

103013518

EAN (European Article Number)

4030661492308

eCl@ss number, version 12.0

27-27-27-01

eCl@ss number, version 11.0

27-27-27-01

eCl@ss number, version 9.0

27-27-27-01

ETIM number, version 7.0

EC001831

ETIM number, version 6.0

EC001831

Approvals - Standards

Certificates

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Coding, light barrier beam

2

Housing material

Aluminium

Reaction time, maximum

21 ms

Reaction time, minimum

7 ms

Gross weight

400 g

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Electric heater

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

1

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

1.50 x 10⁻⁸ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

100 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

75 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector M12

Terminal connector, Recipient

Connector plug M12, 5-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Mechanical data - Dimensions

Height

126 mm

Diameter total

49 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +50 °C

Storage and transport temperature

-30 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

45 W

Electrical power consumption of the transmitter, maximum

45 W

Length of cable, maximum

100 m

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.2 A

Design of control elements

p-type

Accessory

Recommended safety switchgear

PROTECT PSC1

SRB-E-204ST


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 12:22