SLC 420-E/R0170-30-RFB

Item number: 101206676

  • Protection class IP67
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14, 30 and 50 mm
  • Protection field height from 170 mm … 1770 mm

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 420-E/R0170-30-RFB

Article number (order number)

101206676

EAN (European Article Number)

4030661461076

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

10 ms

Gross weight

1,470 g

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Blanking function

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

8

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

6.19 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

30 mm

Height of the protection field

170 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

10 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Termination

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Diameter of sensor

49 mm

Height of sensor

255 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

8 W

Electrical power consumption of the transmitter

4 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 16:14