SLC 420-E/R1130-14-69-RFB

Item number: 101207016

Downloads

TraceParts CAD Data
CADENAS CAD Data
SISTEMA Data
Product type description:

SLC 420-E/R(1)-(2)-69-RFB


(1)
0170Protection field height 170 mm
0250Protection field height 250 mm
0330Protection field height 330 mm
0410Protection field height 410 mm
0490Protection field height 490 mm
0570Protection field height 570 mm
0650Protection field height 650 mm
0730Protection field height 730 mm
0810Protection field height 810 mm
0890Protection field height 890 mm
0970Protection field height 970 mm
1050Protection field height 1050 mm
1130Protection field height 1130 mm
1210Protection field height 1210 mm
1290Protection field height 1290 mm
1370Protection field height 1370 mm
1450Protection field height 1450 mm

(2)
14Resolution 14 mm (Range 0.3 …) 7 m
30Resolution 30 mm (Range 0.3 …) 10 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Protection class IP69K
  • Safety type 4 in accordance with IEC 61496-1
  • Resolution 14 mm and 30 mm
  • Protection field height from 170 mm … 1450 mm

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SLC 420-E/R1130-14-69-RFB

Article number (order number)

101207016

eCl@ss number, version 12.0

27-27-27-04

eCl@ss number, version 11.0

27-27-27-04

eCl@ss number, version 9.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

Approvals - Standards

Certificates

TÜV

cULus

General data

Standards

EN IEC 61496-2

EN IEC 61496-1

Housing material

Aluminium

Reaction time, maximum

20 ms

Gross weight

6,490 g

General data - Features

Restart interlock (manual reset)

Yes

Beam coding available

Yes

Blanking function

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics

Yes

Number of fail-safe digital outputs

2

Number of beams

112

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Performance Level, up to

e

Category

4

PFH value

6.19 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

1,130 mm

Range, protection field, minimum

0.3 m

Range, protection field, maximum

7 m

Wave length of the laserdiode

880 nm

Mechanical data - Connection technique

Length of cable

5 m

Termination

Connector

Terminal connector, Recipient

Cable with connector plug M12, 8-pole

Terminal, Connector, Transmitter

Cable with connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

Mechanical data - Dimensions

Diameter of sensor

60 mm

Height of sensor

1,227 mm

Ambient conditions

Degree of protection

IP69K

Ambient temperature

-10 ... +50 °C

Storage and transport temperature

-25 ... +70 °C

Protection class

III

Electrical data

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver

8 W

Electrical power consumption of the transmitter

4 W

Electrical data - Safety digital outputs

Output current, (fail-safe output), maximum

0.5 A

Design of control elements

p-type

Scope of delivery

Scope of delivery

Kit with 2 mounting angles

Accessory

Recommended safety switchgear

SRB-E 301

Note

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Language filter

Mounting and wiring instructions

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 16:17