SLC240COM-ER-1930-14
Item number:
103016249
SLC240COM-ER-1930-14
Item number:
103016249
Product type description: SLC240COM-ER(1)-(2) |
(1) | |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm |
1370 | Protection field height 1370 mm |
1450 | Protection field height 1450 mm |
1530 | Protection field height 1530 mm |
1610 | Protection field height 1610 mm |
1690 | Protection field height 1690 mm |
1770 | Protection field height 1770 mm |
1850 | Protection field height 1850 mm |
1930 | Protection field height 1930 mm |
(2) | |
14 | Resolution 14 mm |
30 | Resolution 30 mm |
35 | Resolution 35 mm |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Safety type 2 in accordance with IEC 61496-1
- User-friendly parameter setting, no tools required
- Reliable safety concept in case of interferences (EMC, welding sparks)
- Process safety with highest availability
- active integrated set-up tool
Ordering data
Product type description |
SLC240COM-ER-1930-14 |
Article number (order number) |
103016249 |
EAN (European Article Number) |
4030661507187 |
eCl@ss number, version 12.0 |
27-27-27-04 |
eCl@ss number, version 11.0 |
27-27-27-04 |
eCl@ss number, version 9.0 |
27-27-27-04 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
EN IEC 61496-2 EN IEC 61496-1 |
Master- or Slave-function |
Yes |
Housing material |
Aluminium |
Reaction time, maximum |
28 ms |
Gross weight |
3,040 g |
General data - Features
Cascadable |
Yes |
Restart interlock (manual reset) |
Yes |
Blanking function |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
192 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
c |
Category |
2 |
PFH value |
8.05 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
1 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
2 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
14 mm |
Height of the protection field |
1,930 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
6 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 5-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Length of the connectable cable, maximum |
100 m |
Mechanical data - Dimensions
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Height of sensor |
1,971 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-10 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Protection class |
III |
Electrical data
Switching voltage OSSD, HIGH signal |
24 V |
Electrical power consumption of the receiver, maximum |
10 W |
Electrical power consumption of the transmitter, maximum |
5 W |
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
p-type |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Wiring example
EU Conformity Declaration
EU-Konformitätserklärung |
Original | Safety Control GmbH Am Industriepark 2a 84453 Mühldorf / Inn Germany |
Erklärung: | Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen. |
Bezeichnung des Bauteils: | SLC240COM SLG240COM |
Typ: | siehe Typenschlüssel |
Beschreibung des Bauteils: | Sicherheits-Lichtvorhang / -Lichtgitter |
Einschlägige Richtlinien: | Maschinenrichtlinie | 2006/42/EG |
EMV-Richtlinie | 2014/30/EU | |
RoHS-Richtlinie | 2011/65/EU |
Angewandte Normen: | EN 61496-1:2013 EN 61496-2:2013 EN ISO 13849-1:2015 EN 62061:2005 + A1:2013 |
Benannte Stelle der Baumusterprüfung: | TÜV NORD CERT GmbH Langemarckstr. 20, 45141 Essen Kenn-Nr.: 0044 |
EG-Baumusterprüfbescheinigung: | 44 205 16 019909 |
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Ort und Datum der Ausstellung: | Mühldorf, 10. Juli 2017 |
Rechtsverbindliche Unterschrift Klaus Schuster Geschäftsführer | Rechtsverbindliche Unterschrift Christian Spranger Geschäftsführer |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 20/04/2024, 11:22