SLC445-ER-1770-30-01
SLC445-ER-1770-30-01
Product type description: SLC445-E/R(1)-(2)-01 |
(1) | |
0170 | Protection field height 170 mm |
0250 | Protection field height 250 mm |
0330 | Protection field height 330 mm |
0410 | Protection field height 410 mm |
0490 | Protection field height 490 mm |
0570 | Protection field height 570 mm |
0650 | Protection field height 650 mm |
0730 | Protection field height 730 mm |
0810 | Protection field height 810 mm |
0890 | Protection field height 890 mm |
0970 | Protection field height 970 mm |
1050 | Protection field height 1050 mm |
1130 | Protection field height 1130 mm |
1210 | Protection field height 1210 mm |
1290 | Protection field height 1290 mm (only for resolution 30 mm, 50 mm) |
1370 | Protection field height 1370 mm (only for resolution 30 mm, 50 mm) |
1450 | Protection field height 1450 mm (only for resolution 30 mm, 50 mm) |
1530 | Protection field height 1530 mm (only for resolution 30 mm, 50 mm) |
1610 | Protection field height 1610 mm (only for resolution 30 mm, 50 mm) |
1690 | Protection field height 1690 mm (only for resolution 30 mm, 50 mm) |
1770 | Protection field height 1770 mm (only for resolution 30 mm, 50 mm) |
(2) | |
14 | Resolution 14 mm (Range 0.3 …) 7 m |
30 | Resolution 30 mm (Range 0.3 …) 10 m |
- Multifunctional
- Muting
- Cyclic mode
- Double acknowledgement/reset
- Multiscan
- Safety type 4 in accordance with IEC 61496-1
- active integrated set-up tool
- Blanking: fixed/floating
- Status and diagnostics via 7-segment display
- Integrated contactor control
- User-friendly parameter setting, no tools required
Ordering data
Product type description |
SLC445-ER-1770-30-01 |
Article number (order number) |
103005423 |
EAN (European Article Number) |
4030661436371 |
eCl@ss number, version 12.0 |
27-27-27-04 |
eCl@ss number, version 11.0 |
27-27-27-04 |
eCl@ss number, version 9.0 |
27-27-27-04 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
Approvals - Standards
Certificates |
TÜV cULus |
General data
Standards |
CLC/TS 61496-2 EN IEC 61496-1 |
Housing material |
Aluminium |
Reaction time, maximum |
20 ms |
Gross weight |
2,980 g |
General data - Features
Muting function |
Yes |
Override |
Yes |
Clock control possible |
Yes |
Restart interlock (manual reset) |
Yes |
Contactor control integrated |
Yes |
Beam coding available |
Yes |
Blanking function |
Yes |
7-segment display |
Yes |
Integral system diagnostics, status |
Yes |
Integral system diagnostics |
Yes |
Reduced resolution |
Yes |
Number of fail-safe digital outputs |
2 |
Number of beams |
88 |
Safety classification |
Standards |
EN ISO 13849-1 EN IEC 62061 |
Performance Level, up to |
e |
Category |
4 |
PFH value |
5.14 x 10⁻⁹ /h |
Safety Integrity Level (SIL), suitable for applications in |
3 |
Mission time |
20 Year(s) |
Safety type in accordance with IEC 61496-1 |
4 |
Mechanical data
Detection ability for test bodies at v = 1.6 m/s |
30 mm |
Height of the protection field |
1,770 mm |
Range, protection field, minimum |
0.3 m |
Range, protection field, maximum |
10 m |
Wave length of the laserdiode |
880 nm |
Mechanical data - Connection technique
Termination |
Connector |
Terminal connector, Recipient |
Connector plug M12, 12-pole |
Terminal, Connector, Transmitter |
Connector plug M12, 4-pole |
Length of the connectable cable, maximum |
100 m |
Mechanical data - Dimensions
Length of sensor |
33 mm |
Width of sensor |
27.8 mm |
Height of the Sensor (Receiver) |
1,961 mm |
Height of the Sensor (Transmitter) |
1,851 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +50 °C |
Storage and transport temperature |
-25 ... +70 °C |
Protection class |
III |
Electrical data
Switching voltage OSSD, HIGH signal |
24 V |
Electrical power consumption of the receiver, maximum |
10 W |
Electrical power consumption of the transmitter, maximum |
5 W |
Electrical data - Safety digital outputs
Output current, (fail-safe output), maximum |
0.25 A |
Design of control elements |
p-type |
Scope of delivery
Scope of delivery |
Kit with 2 mounting angles |
Accessory
Recommended safety switchgear |
SRB-E 301 |
Note
Note (General) |
Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
BG-test certificate
UL Certificate
Brochure
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 00:06