MIRROR (HEIGHT 80MM) SMA 80
Item number:
101150262
MIRROR (HEIGHT 80MM) SMA 80
Item number:
101150262
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
MIRROR (HEIGHT 80MM) SMA 80 |
Article number (order number) |
101150262 |
EAN (European Article Number) |
4030661155203 |
eCl@ss number, version 12.0 |
27-27-27-92 |
eCl@ss number, version 11.0 |
27-27-27-92 |
eCl@ss number, version 9.0 |
27-27-27-92 |
ETIM number, version 7.0 |
EC002549 |
ETIM number, version 6.0 |
EC002549 |
General data
Gross weight |
300 g |
Mechanical data - Dimensions
Width |
120 mm |
Height |
80 mm |
Product picture (catalogue individual photo)
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 24/04/2024, 17:34