SRB-E-201LC

Item number: 103009970

  • Plug-in screw terminals with coding
  • STOP 0 Function
  • 1 oder 2-channel control
  • Start button / Auto-start
  • 2 Safety outputs 2 A
  • 1 Signalling output

Ordering data

Product type description

SRB-E-201LC

Article number (order number)

103009970

EAN (European Article Number)

4030661478463

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

TÜV

cULus

CCC

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre reinforced thermoplastic, ventilated

Gross weight

130 g

General data - Features

Electronic Fuse

Yes

Wire breakage detection

Yes

Cross-circuit detection

Yes

Removable Terminals

Yes

Start input

Yes

Feedback circuit

Yes

Automatic reset function

Yes

Reset edge detection

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Integral system diagnostics, error code

Yes

Number of LEDs

5

Number of normally closed (NC)

2

Number of normally open (NO)

1

Number of safety digital outputs, Stop 0

2

Number of signalling outputs

1

Safety classification

Standards

EN ISO 13849-1

EN IEC 62061

EN IEC 61508

Stop-Category

0

Safety classification - Fail-safe digital outputs

Performance Level, up to

e

Category

4

PFH value

2.66 x 10⁻⁹ /h

PFD value

2.42 x 10⁻⁵

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw connection, plug-in

Cable section, minimum

0.25 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.5 Nm

Mechanical data - Dimensions

Width

22.5 mm

Height

98 mm

Depth

115 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

2

Electrical data

Operating voltage

24 VDC -20 % / +20 %

Ripple voltage

10 %

Rated operating voltage

24 VDC

Operating current

100 mA

Rated AC voltage for controls at DC minimum

19.2 VDC

Rated control voltage at DC, maximum

28.8 VDC

Electrical power consumption

2.4 W

Drop-out delay in case of power failure, typically

10 ms

Drop-out delay in case of emergency, typically

10 ms

Pull-in delay at automatic start, maximum, typically

150 ms

Pull-in delay at RESET, typically

150 ms

Switching frequency, maximum

1 Hz

Electrical data - Safety digital outputs

Voltage drop Ud, maximum

0.5 V

Leakage current Ir, maximum

1 mA

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

2 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

2 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Digital Output

Voltage, Utilisation category DC-12

24 VDC

Current, Utilisation category DC-12

0.1 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

Internal operating voltage Ui

Baustein-Status

Fault codes

Other data

Note (applications)

Safety sensor

hinged safety guard

Emergency-Stop button

Pull-wire emergency stop switches

Safety light curtain

Language filter

CCC certification

Download the latest version of Adobe Reader

Video ID: Mr-Safety-SRB-E

(Vimeo)


UK Conformity Declaration
UK Declaration of Conformity LOG_COM_lo1de01s
Company:K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Declaration:We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom.
Name of the component:SRB-E-201LC
SRB-E-201ST
SRB-E-301ST
Type:See ordering code
Description of the component:Relay safety combination for emergency-stop circuits, safety guard monitoring, magnetic safety switches, safety mats, two-hand controls and AOPDs
Relevant legislation:Supply of Machinery (Safety) Regulations2008
 Electromagnetic Compatibility Regulations2016
 The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations2012
Designated standards:EN ISO 13851:2019
EN ISO 13849-1:2015
EN ISO 13849-2:2012
EN 62061:2005 + AC:2010 + A1:2013 + A2:2015
IEC 61508 parts 1-7:2010
Notified body, which approved the full quality assurance system, referred to in Appendix X, 2006/42/EC:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein
51105 Köln
ID n°: 0035
UK-Importer /
Person authorised for the compilation of the technical documentation:



Schmersal UK Ltd.
Paul Kenney
Unit 1, Sparrowhawk Close
Enigma Business Park
Malvern, Worcestershire, WR14 1GL
Place and date of issue:Wuppertal, March 14, 2023
 GRA_SIG_ksig-y24
 Authorised signature
Philip Schmersal
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 05:55