SRB400CA/QT 24VDC
SRB400CA/QT 24VDC
Downloads
- Level 1: Reset with edge detection, Short-circuit recognition, Level 2: Opener (NC) Normally open contact (NO) /
- Two-functions safety monitoring module (double evaluation)
- 2 x 2 enabling paths with different shut-down behaviour, e.g. emergency exit opens both enabling paths (level 1); guard door monitoring only opens the second enabling path (level 2)
- Suitable for signal processing of potential-free contacts, e.g. Emergency Stop command devices (level 1), position switches with safety function, solenoid interlocks and safety sensors (level 2)
Ordering data
Replacement article number |
101177158 |
Product type description |
SRB400CA/QT 24VDC |
Article number (order number) |
101176215 |
EAN (European Article Number) |
4250116201990 |
eCl@ss number, version 12.0 |
27-37-18-19 |
eCl@ss number, version 11.0 |
27-37-18-19 |
eCl@ss number, version 9.0 |
27-37-18-19 |
ETIM number, version 7.0 |
EC001449 |
ETIM number, version 6.0 |
EC001449 |
Available until |
31.12.2024 |
Approvals - Standards
Certificates |
cULus |
General data
Standards |
EN IEC 62061 EN ISO 13849-1 EN IEC 60947-5-1 EN IEC 60947-5-3 EN IEC 60947-5-5 EN IEC 61508 EN IEC 60204-1 EN IEC 60947-1 |
Climatic stress |
EN 60068-2-78 |
Enclosure material |
Glass-fibre reinforced thermoplastic, ventilated |
Material of the contacts, electrical |
Ag-Ni, self-cleaning, positive drive |
Gross weight |
235 g |
General data - Features
Stop-Category |
0 |
Electronic Fuse |
Yes |
Wire breakage detection |
Yes |
Cross-circuit detection |
Yes |
Removable Terminals |
Yes |
Start input |
Yes |
Feedback circuit |
Yes |
Reset edge detection |
Yes |
Earth connection detection |
Yes |
Integral system diagnostics, status |
Yes |
Number of inputs for NC |
3 |
Number of inputs for NO |
1 |
Number of LEDs |
6 |
Number of safety contacts |
4 |
Safety classification |
Standards |
EN IEC 60947-5-1 EN IEC 61508 |
Safety classification - Relay outputs |
Performance Level, stop 0, up to |
e |
Category, Stop 0 |
4 |
Diagnostic Coverage (DC) Level, Stop 0 |
≥ 99 % |
PFH value, Stop 0 |
2.00 x 10⁻⁸ /h |
Safety Integrity Level (SIL), Stop 0, suitable for applications in |
3 |
Mission time |
20 Year(s) |
Common Cause Failure (CCF), minimum |
65 |
Mechanical data
Mechanical life, minimum |
10,000,000 Operations |
Mounting |
Snaps onto standard DIN rail to EN 60715 |
Mechanical data - Connection technique
Termination |
rigid or flexible Screw terminals M20 x 1.5 |
Terminal designations |
IEC/EN 60947-1 |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
2.5 mm² |
Tightening torque of Clips |
0.6 Nm |
Mechanical data - Dimensions
Width |
22.5 mm |
Height |
100 mm |
Depth |
121 mm |
Ambient conditions
Degree of protection of the enclosure |
IP40 |
Degree of protection of the mounting space |
IP54 |
Degree of protection of clips or terminals |
IP20 |
Ambient temperature, minimum |
-25 °C |
Ambient temperature, maximum |
+45 °C |
Storage and transport temperature, minimum |
-40 °C |
Storage and transport temperature, maximum |
+85 °C |
Resistance to vibrations |
10 ... 55 Hz, Amplitude 0.35 mm |
Restistance to shock |
10 g / 11 ms |
Ambient conditions - Insulation values
Rated impulse withstand voltage Uimp |
4 kV |
Overvoltage category |
III |
Degree of pollution |
2 |
Electrical data
Operating voltage |
24 VDC -10 % / +20 % |
Ripple voltage |
10 % |
Rated operating voltage |
24 VDC |
Rated AC voltage for controls at DC minimum |
20.4 VDC |
Rated control voltage at DC, maximum |
28.8 VDC |
Electrical power consumption |
4.4 W |
Contact resistance, maximum |
0.1 Ω |
Note (Contact resistance) |
in new state |
Drop-out delay in case of power failure, typically |
80 ms |
Drop-out delay in case of emergency, typically |
20 ms |
Pull-in delay at automatic start, maximum, typically |
100 ms |
ON delay at automatic start |
Adjustable |
Pull-in delay at RESET, typically |
20 ms |
Electrical data - Safe relay outputs
Voltage, Utilisation category AC-15 |
250 VAC |
Current, Utilisation category AC-15 |
6 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
6 A |
Switching capacity, minimum |
10 VDC |
Switching capacity, minimum |
10 mA |
Switching capacity, maximum |
250 VAC |
Switching capacity, maximum |
8 A |
Electrical data - Digital inputs
Conduction resistance, maximum |
40 Ω |
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum |
24 VDC |
Switching capacity, maximum |
2 A |
Electrical data - Electromagnetic compatibility (EMC)
EMC rating |
EMC-Directive |
Status indication
Indicated operating states |
Position relay K2 Position relay K1 Internal operating voltage Ui Position relay K3 |
Other data
Note (applications) |
Safety sensor Guard system Pull-wire emergency stop switches Emergency stop button |
Note
Note (General) |
Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit. |
Wiring example
Note (Wiring diagram) |
The wiring diagram is shown with guard doors closed and in de-energised condition. Relay outputs: Suitable for 2 channel control, for increase in capacity or number of contacts by means of contactors or relays with positive-guided contacts. The control recognises cross-short, cable break and earth leakages in the monitoring circuit. Input level: the example shows a 2-channel control of an Emergency Stop command device (level 1) with external reset button (R), and guard door monitoring (level 2) with feedback circuit (H2). Automatic start (level 1): The automatic start is programmed by connecting the feedback circuit to the terminals X1/+24 V DC. Automatic start (level 2): The automatic start is programmed by connecting the feedback circuit to the terminals X2/+24 V DC. If the feedback circuit is not required, establish a bridge. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
Wiring example (electr. wiring)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Symbol (technical standard)
Wiring example
Wiring example
103007221 SRB-E-402ST
- Two-functions safety monitoring module (double evaluation), 2 x STOP 0
- 2 x 1 oder 2-channel control
- 2 x Start button / Auto-start
- 1 x Monitoring two-hand control panels to ISO 13851
- 2 safety contacts
- 2 Safety outputs
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 07/02/2023, 04:03