SSW301HV-230V

Item number: 101182218

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Fail-safe standstill monitors
  • This fail-safe standstill monitor has the particular advantage that no adjustment for a required-value is needed during comissioning.
  • 3 safety contacts, STOP 0
  • Control category 4 to ISO 13849-1

Ordering data

Note (Delivery capacity)

Not available!

Product type description

SSW301HV-230V

Article number (order number)

101182218

EAN (European Article Number)

4250116202591

eCl@ss number, version 12.0

27-37-18-19

eCl@ss number, version 11.0

27-37-18-19

eCl@ss number, version 9.0

27-37-18-19

ETIM number, version 7.0

EC001449

ETIM number, version 6.0

EC001449

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 62061

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 60947-5-3

EN IEC 60947-5-5

EN IEC 61508

EN IEC 60204-1

EN IEC 60947-1

Climatic stress

EN 60068-2-78

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

500 g

General data - Features

Wire breakage detection

Yes

Cross-circuit detection

Yes

Feedback circuit

Yes

Automatic reset function

Yes

Earth connection detection

Yes

Integral system diagnostics, status

Yes

Number of auxiliary contacts

1

Number of LEDs

5

Number of safety contacts

3

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Mission time

20 Year(s)

Common Cause Failure (CCF), minimum

65

Stop-Category

0

Safety classification - Relay outputs

Performance Level, stop 0, up to

e

Category, Stop 0

4

Diagnostic Coverage (DC) Level, Stop 0

≥ 99 %

PFH value, Stop 0

2.00 x 10⁻⁸ /h

Safety Integrity Level (SIL), Stop 0, suitable for applications in

3

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Mounting

Snaps onto standard DIN rail to EN 60715

Mechanical data - Connection technique

Terminal designations

IEC/EN 60947-1

Termination

rigid or flexible

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm²

Cable section, maximum

2.5 mm²

Tightening torque of Clips

0.6 Nm

Mechanical data - Dimensions

Width

90 mm

Height

83 mm

Depth

127 mm

Ambient conditions

Degree of protection of the enclosure

IP40

Degree of protection of the mounting space

IP54

Degree of protection of clips or terminals

IP20

Ambient temperature

-25 ... +45 °C

Storage and transport temperature

-40 ... +85 °C

Resistance to vibrations

10 ... 55 Hz, Amplitude 0.35 mm

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Operating voltage

230 VAC -15 % / +10 %

Rated operating voltage

230 VAC

Rated AC voltage for controls, 50 Hz, minimum

195.5 VAC

Rated control voltage at AC 50 Hz, maximum

253 VAC

Rated AC voltage for controls, 60 Hz, minimum

195.5 VAC

Rated control voltage at AC 60 Hz, maximum

253 VAC

Electrical power consumption, maximum

4 W

Contact resistance, maximum

0.1 Ω

Note (Contact resistance)

in new state

Drop-out delay in case of "emergency stop", maximum

15 ms

Pull-in delay at automatic start (after detecting standstill), approx.

7,000 ms

Material of the contacts, electrical

AgSn0 + Au, self-cleaning, positive drive

Electrical data - Safe relay outputs

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

6 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

6 A

Switching capacity, minimum

10 VDC

Switching capacity, minimum

10 mA

Switching capacity, maximum

250 VAC

Switching capacity, maximum

8 A

Electrical data - Digital inputs

Conduction resistance, maximum

40 Ω

Electrical data - Relay outputs (auxiliary contacts)

Switching capacity, maximum

24 VDC

Switching capacity, maximum

2 A

Electrical data - Electromagnetic compatibility (EMC)

EMC rating

EMC-Directive

Status indication

Indicated operating states

OUT, green: release

switching condition

UB: Supply voltage on

ERR: Error functional defect

Other data

Note (applications)

safe standstill monitoring

Note

Note (General)

Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.

Wiring example

Note (Wiring diagram)

OUT: Enabling safety contacts 13-14, 23-24 closed

103034847 SSW303HV
  • Standstill detection time 7s
  • Fail-safe standstill monitors
  • 3 safety contacts
  • 3 Signalling contacts
  • Sensor-free detection of standstill by monitoring e.m.f.
  • Direct connection to three-phase motors
  • Motor voltage range 0 ... 690 V


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 12:08