T2C 452-02Y-M20

Item number: 101171395

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • 118 mm x 127 mm x 64 mm ( basic component)
  • With latching end position
  • Actuator heads can be repositioned by 4 x 90°
  • Change in actuating direction by repositioning actuator head
  • Case-hardened lever
  • 2 cable entries M 20 x 1.5

Ordering data

Product type description

T2C 452-02Y-M20

Article number (order number)

101171395

EAN (European Article Number)

4030661298924

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

1,685 g

General data - Features

Number of normally closed (NC)

2

Mechanical data

Actuating element

Fork lever

Mechanical life, minimum

10,000,000 Operations

Contact opening

2 x 6 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

64 mm

Width of sensor

118 mm

Height of sensor

222 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

Opener (NC)

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 16/04/2024, 13:55