T2K 016-12Y

Item number: 101054896

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 3 Contacts
  • 67 mm x 105 mm x 43 mm ( basic component)
  • Actuator heads can be repositioned by 4 x 90°
  • Free movement of actuator from other side

Ordering data

Note (Delivery capacity)

Not available!

Product type description

T2K 016-12Y

Article number (order number)

101054896

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Gross weight

380 g

General data - Features

Number of normally closed (NC)

2

Number of normally open (NO)

1

Mechanical data

Actuating element

Tilt lever

Roller material

Plastic

Mechanical life, minimum

5,000,000 Operations

Actuating angle, from left of switch axis

45 °

Actuating angle, from right of switch axis

60 °

Actuating force

8 N

Contact opening

2 x 2.5 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

0.5 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

160 mm

Width of Castor

8.5 mm

Diameter of Castor

20 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

NO contact, NC contact

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Note

Note (General)

Actuation only possible from one side

Switch travel diagram

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 12:05