T3Z 068

T3Z 068

  • Metal enclosure
  • two-side operation / wire up to 2 x 50 m long
  • Robust design
  • Low actuating force
Product type description:

T3Z 068-(1)YR(2)(3)


(1)
111 NO contacts/1 NC contact
222 NO contacts/2 NC contact
333 NO contacts / 3 NC contacts (not combinable in combination with -2909)

(2)
withoutReset by pull ring
SKey reset (not combinable in combination with -2909)

(3)
withoutwithout indicator lamp
Gwith indicator lamp (not combinable in combination with -2909)
2909Outside parts in stainless steel
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Colour of the indicator lamp

Number of safety contacts

Ambient temperature, maximum

Ambient temperature, minimum

T3Z 068-11YR

Item number 101087877

Pull-wire emergency stop switch

Go to article

T3Z 068-11YR-2909

Item number 103012038

Pull-wire emergency stop switch

Go to article

T3Z 068-11YRG

Item number 101087879

Pull-wire emergency stop switch

Go to article

T3Z 068-11YRS

Item number 101087878

Pull-wire emergency stop switch

Go to article

T3Z 068-22YR

Item number 101087881

Pull-wire emergency stop switch

Go to article

T3Z 068-22YRG

Item number 101087883

Pull-wire emergency stop switch

Go to article

T3Z 068-22YRS

Item number 101087882

Pull-wire emergency stop switch

Go to article

T3Z 068-22YRSG

Item number 101087884

Pull-wire emergency stop switch

Go to article

T3Z 068-33YR

Item number 101087885

Pull-wire emergency stop switch

Go to article

T3Z 068-33YRG

Item number 101087887

Pull-wire emergency stop switch

Go to article

T3Z 068-33YRS

Item number 101087886

Pull-wire emergency stop switch

Go to article

T3Z 068-33YRSG

Item number 101087888

Pull-wire emergency stop switch

Go to article



System components

ACC-PWR-RC-DUPLEX-4MM-NIRO
ACC-PWR-RC-DUPLEX-4MM-NIRO

  • for Wire rope Ø 3 mm

Go to article
ACC-PWR-RC-4MM-ZN
ACC-PWR-RC-4MM-ZN

  • for Wire rope Ø 4 mm

Go to article
ACC-PWR-WT-3MM-NIRO
ACC-PWR-WT-3MM-NIRO

  • for Wire rope Ø 3 mm
  • to DIN 6899

Go to article
WIRE THIMBLE 4 MM DIN 6899
WIRE THIMBLE 4 MM DIN 6899

  • for Wire rope Ø 4 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-4MM-NIRO
ACC-PWR-WT-4MM-NIRO

  • for Wire rope Ø 4 mm
  • to DIN 6899

Go to article
ACC-PWR-WT-5MM-NIRO
ACC-PWR-WT-5MM-NIRO

  • for Wire rope Ø 5 mm
  • to DIN 6899

Go to article
ACC-PWR-PLY-S
ACC-PWR-PLY-S

  • To guide the wire rope where the path is not a straight line
  • for Wire rope Ø 5 mm

Go to article
ACC-PWR-TB-M6-2
ACC-PWR-TB-M6-2

  • For exact adjustment of the tension of the wire rope
  • to DIN 1480

Go to article
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E
ACC-PWR-ZG-D20,0X2,0-L186-RZ-136E

  • To maintain the reaction force

Go to article
ACC-PWR-SKL-A0,16-VA
ACC-PWR-SKL-A0,16-VA

  • Shackle for fixing the wire rope to the eyebolt

Go to article
PWR-5M-SET
PWR-5M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-10M-SET
PWR-10M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-15M-SET
PWR-15M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-20M-SET
PWR-20M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-30M-SET
PWR-30M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-40M-SET
PWR-40M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
PWR-50M-SET
PWR-50M-SET

  • With red PVC sheath
  • Ready-to-fit

Go to article
S 900
S 900

  • Smooth adjustment
  • Only one tool
  • Antiskid
  • Time-saving
  • Ergonomic
  • No risk of injury

Go to article
ACC-RS900-TS
ACC-RS900-TS

  • To maintain the reaction force

Go to article