TA 471-21/21Y

Item number: 101061097

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • 4 or 6 Contacts
  • 194 mm x 123 mm x 130 mm (basic component)
  • 3 cable entries M 25 x 1.5
  • Continuous adjustment of lever position 360°

Ordering data

Product type description

TA 471-21/21Y

Article number (order number)

101061097

EAN (European Article Number)

4030661058108

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

cULus

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

4,435 g

General data - Features

Number of NC, left

1

Number of NC, right

1

Number of NO, left

2

Number of NO, right

2

Safety classification - Safety outputs

B10D Normally-closed contact (NC)

2,000,000 Operations

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical life, minimum

1,000,000 Operations

Actuating angle, from left of switch axis

30 °

Actuating angle, from right of switch axis

30 °

Contact opening

2 x 4 mm

Actuation direction

Each time 75° right-hand side and left-hand side rotation

Actuating speed, minimum

0.1 mm/min

Actuating speed, maximum

3 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

4 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

11 AWG

Mechanical data - Dimensions

Length of sensor

190 mm

Width of sensor

194 mm

Height of sensor

143 mm

Width of Castor

9 mm

Diameter of Castor

36 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

25 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

10 A

Switching element

NO contact / NC contact

Note (Switching element)

with double break

Switching principle

Slow action

Maximum switching frequency

1,000 /h

Material of the contacts, electrical

Silver


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 04:34