T.C 235 left-hand model

T.C 235 left-hand model

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 30 mm x 88,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
Product type description:

T(1)C 235-(2)Z-(3)


(1)
3left-hand model
4Swing-door version
55right-hand model

(2)
011 NC contact
022 NC contact
111 NO contacts/1 NC contact

(3)
withoutCable entry M20
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Switching element

T3C 235-02Z-M20

Item number 151171209

Flap safety switch

Go to article

T3C 235-11Z-M20

Item number 101154218

Flap safety switch

T3C 235-11Z-M20

Item number 151154218

Flap safety switch