TFA-010
Item number:
101166328
TFA-010
Item number:
101166328
- Pre-positioning
- The actuator is independent from the centring device.
- Smooth insertion or retraction of the actuator
Ordering data
Product type description |
TFA-010 |
Article number (order number) |
101166328 |
EAN (European Article Number) |
4030661293752 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
198 g |
General data - Features
Mounting outside |
Yes |
Mechanical data - Dimensions
Width |
113 mm |
Height |
40 mm |
Depth |
25 mm |
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing basic component
Assembly example
ID: ktue-m02
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 19/04/2024, 21:15