TL 452-02Y

Item number: 101059396

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Metal enclosure
  • 118 mm x 127 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 2 cable entries M 20 x 1.5

Ordering data

Product type description

TL 452-02Y

Article number (order number)

101059396

EAN (European Article Number)

4030661035932

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

DNV

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Slide form

Castor

Housing material

Grey cast iron, galvanised

Housing coating material

painted

Gross weight

1,970 g

General data - Features

Number of normally closed (NC)

2

Mechanical data

Actuating element

Roller lever

Roller material

Plastic

Mechanical life, minimum

10,000,000 Operations

Actuating angle, from left of switch axis

30 °

Actuating angle, from right of switch axis

30 °

Contact opening

2 x 6 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

3 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

1.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

64 mm

Width of sensor

118 mm

Height of sensor

220 mm

Width of Castor

9 mm

Diameter of Castor

36 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

16 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

4 A

Switching element

Opener (NC)

Note (Switching element)

with double break

Switching principle

Slow action

Material of the contacts, electrical

Silver

Language filter

Operating instructions and Declaration of conformity

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 21:57