TQ 700-20 S

Item number: 103000084

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:

TQ 700-(1) S


(1)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • 1 Cable entry M20
  • Thermoplastic enclosure
  • vertical mounting
  • Large wiring compartment
  • Twisting of towing eye not possible
  • wire pull detection
  • 2 Contacts

Ordering data

Product type description

TQ 700-20 S

Article number (order number)

103000084

EAN (European Article Number)

4030661445786

eCl@ss number, version 12.0

27-27-06-07

eCl@ss number, version 11.0

27-27-06-07

eCl@ss number, version 9.0

27-27-06-07

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

TÜV

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, thermoplastic

Material of the housing cover

Glass-fibre, thermoplastic

Gross weight

255 g

General data - Features

Number of normally closed (NC)

0

Number of normally open (NO)

2

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Actuating force, minimum

74.8 N

Actuating force, maximum

101.2 N

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Width

40.5 mm

Height

160 mm

Depth

42.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Rated impulse withstand voltage Uimp

6 kV

Electrical data

Thermal test current

10 A

Switching element

Normally open contact (NO)

Switching principle

Slow action

Material of the contacts, electrical

Silver

Switch travel diagram

Diagram

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
OriginalACE Schmersal
Eletroeletrônica Industrial Ltda.
Av. Brasil, nº 815
Jardim Esplanada
CEP: 18557-646 Boituva - SP
Brasil
Internet: www.schmersal.com.br
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:TQ 700 S
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Seilzugschalter / Hubendschalter
Einschlägige Richtlinien:Niederspannungsrichtlinie2014/35/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-1:2017 + AC:2020
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Boituva, 15. Februar 2024
  GRA_SIG_ksig-y23
 Rechtsverbindliche Unterschrift
Marco Antonio De Dato
Leiter Konstruktion & Entwicklung

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 21:58