TR 235 ST-AS

Item number: 101213945

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
  • AS-Interface M12 connector
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
  • AS-Interface LED and status display
  • Integrated AS-Interface
  • Suitable for AS-i Power24

Ordering data

Note (Delivery capacity)

Not available!

Product type description

TR 235 ST-AS

Article number (order number)

101213945

EAN (European Article Number)

4030661404202

eCl@ss number, version 12.0

27-27-26-01

eCl@ss number, version 11.0

27-27-26-01

eCl@ss number, version 9.0

27-27-26-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

TÜV

cULus

ASi-SaW

General data

Standards

EN IEC 62026-2

EN ISO 13849-1

EN IEC 60947-5-1

EN IEC 61508

Housing construction form

Norm construction design

Actuator type to EN 50047

c

Housing material

Metal, zinc die-cast

Housing coating material

painted

Gross weight

195 g

General data - Features

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of auxiliary contacts

0

Number of safety contacts

2

Safety classification

Standards

EN IEC 61508

Performance Level, up to

c

Category

1

PFH value

1.14 x 10⁻⁶ /h

Note (PFH-value)

up to max. 100,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

1

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

PFH value

1.01 x 10⁻⁷ /h

Note (PFH-value)

up to max. 100,000 switching cycles/year

Safety Integrity Level (SIL), suitable for applications in

2

Mission time

20 Year(s)

Mechanical data

Actuating element

Roller plunger

Mechanical life, minimum

1,000,000 Operations

Actuating force, minimum

9 N

Positive break force, minimum

19 N

Actuating speed, maximum

1 m/s

Mechanical data - Connection technique

Termination

Connector plug M12, 5-pole, can be rotated

Material of the connector (electrical)

Metal film

Mechanical data - Dimensions

Length of sensor

30 mm

Width of sensor

30 mm

Height of sensor

106 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +60 °C

Storage and transport temperature

-25 ... +85 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Electrical data

Current consumption

50 mA

Switching element

Opener (NC)

Switching principle

Slow action

Maximum switching frequency

5,000 /h

Electrical data - AS Interface

Rated operating voltage

18 ... 31.6 VDC (Protection against polarity reversal)

Electrical data - AS-Interface specification

AS-i Version

V 3.0

AS-i Profile

S-0.B.F.F

AS-i Input, Channel 1

Data bits DI 0 / DI 1 = dynamic code transmission

AS-i Input, Channel 2

Data bits DI 2 / DI 3 = dynamic code transmission

AS-i Outputs, DO 0 … DO 3

No Function

AS-i Parameter bits, P0

Channel 2 switched

AS-i Parameter bits, P1 ... P3

No function

AS-i Input module address

0

Note (AS-i Input module address)

Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

Status indication

Note (LED switching conditions display)

(1) LED yellow: Channel 1 / AS-i SaW Bit 0.1

(2) LED green-red (AS-i Duo LED):Supply voltage / Communication error / Slave address = 0

(3) LED yellow: Channel 2 / AS-i SaW Bit 2.3

Pin assignment

PIN 1

AS-Interface +

PIN 2

n.c.

PIN 3

AS-Interface -

PIN 4

n.c.

PIN 5

Functional earth connection

Language filter

Download the latest version of Adobe Reader

Switch travel diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 07:20