TS 064-03Y
TS 064-03Y
Downloads
Product type description: T(1) 064-(2)Y-(3) |
(1) | |
S | Plunger S |
J | Offset roller lever J |
X | Offset roller lever X |
(2) | |
03 | 3 NC contact |
12 | 1 NO contact/2 NC contacts |
21 | 2 NO contacts/1 NC contact |
30 | 3 NO contacts |
04 | 4 NC contact |
13 | 1 NO contacts/3 NC contact |
22 | 2 NO contacts/2 NC contact |
31 | 3 NO contacts/1 NC contact |
40 | 4 NO contacts |
(3) | |
UE | Slow action with overlapping contacts |
H | Slow action with staggered contacts |
R | Latching 2 x 45° |
- Metal enclosure
- 184 mm x 111 mm x 149 mm (basic component)
- 2 cable entries M 25 x 1.5
- 3 or 4 Contacts
- Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type description |
TS 064-03Y |
Article number (order number) |
101057480 |
EAN (European Article Number) |
4030661027029 |
eCl@ss number, version 12.0 |
27-27-06-01 |
eCl@ss number, version 11.0 |
27-27-06-01 |
eCl@ss number, version 9.0 |
27-27-06-01 |
ETIM number, version 7.0 |
EC000030 |
ETIM number, version 6.0 |
EC000030 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN IEC 60947-5-1 |
Working principle |
mechanical |
Slide form |
Sphere |
Housing material |
Grey cast iron, galvanised |
Housing coating material |
painted |
Gross weight |
3,220 g |
General data - Features
Number of normally closed (NC) |
3 |
Safety classification - Safety outputs
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Mechanical data
Actuating element |
Plunger |
Mechanical life, minimum |
1,000,000 Operations |
Actuating angle |
20 ° |
Contact opening |
2 x 4 mm |
Actuating speed, minimum |
600 mm/min |
Actuating speed, maximum |
1 m/s |
Note (Actuating speed) |
Actuating speed with vertical actuating angle to switch axis |
Mechanical data - Connection technique
Termination |
Screw terminals M20 x 1.5 |
Cable section, minimum |
1.5 mm² |
Cable section, maximum |
4 mm² |
Note |
All indications including the conductor ferrules. |
Wire cross-section |
11 AWG |
Mechanical data - Dimensions
Length of sensor |
149 mm |
Width of sensor |
156 mm |
Height of sensor |
111 mm |
Diameter of the Plunger |
10 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-30 ... +90 °C |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
500 V |
Rated impulse withstand voltage Uimp |
6 kV |
Electrical data
Thermal test current |
25 A |
Utilisation category AC-15 |
400 VAC |
Utilisation category AC-15 |
25 A |
Switching element |
Opener (NC) |
Note (Switching element) |
with double break |
Switching principle |
Slow action |
Maximum switching frequency |
1,000 /h |
Material of the contacts, electrical |
Silver |
Note
Note (General) |
Actuation from the side of the plunger should be avoided, since this reduces the mechanical life of the position switch. |
Language filter
Datasheet
Operating instructions and Declaration of conformity
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Diagram
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/04/2024, 07:36