TV.S 355

TV.S 355

  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
  • 66,7 mm x 107 mm x 65,3 mm
  • Actuator shaft can be turned 360°
Product type description:

TV(1)S 355-(2)Z-(3)


(1)
8Shaft bore Ø 8 mm
10Shaft bore Ø 10 mm

(2)
022 NC contact
033 NC contact
111 NO contacts/1 NC contact
121 NO contact/2 NC contacts

(3)
withoutCable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
G24with LED (only available for version with one NO and one NC contact)
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Mounting hole for the Shaft

Note (General)

Termination

Utilisation category AC-15

TV10S 355-02Z

Item number 101117212

Safety Hinge switch

TV10S 355-11Z

Item number 101117211

Safety Hinge switch

TV10S 355-12Z

Item number 101179256

Safety Hinge switch

TV8S 355-02Z-M20

Item number 101153122

Safety Hinge switch

TV8S 355-02Z-ST

Item number 101193647

Safety Hinge switch

TV8S 355-11Z

Item number 101117209

Safety Hinge switch

TV8S 355-12Z

Item number 101179254

Safety Hinge switch