TZFCWN24VDC

Item number: 131053935

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Thermoplastic enclosure
  • Holding force 1500 N

Ordering data

Product type description

TZFCWN24VDC

Article number (order number)

131053935

EAN (European Article Number)

8905236105623

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

General data

Standards

BG-GS-ET-19

EN IEC 60947-5-1

Coding level according to EN ISO 14119

Low

Working principle

electromechanical

Housing material

Glass-fibre, reinforced thermoplastic

Gross weight

480 g

General data - Features

Power to unlock

Yes

Emergency release

Yes

Number of actuating directions

4

Number of auxiliary contacts

2

Number of safety contacts

2

Safety classification

Standards

EN ISO 13849-1

Performance Level, up to

c

Category

1

B10D Normally-closed contact (NC)

2,000,000 Operations

Note

Electrical life on request.

B10D Normally-open contact (NO)

1,000,000 Operations

Note

at 10% Ie and ohmic load

Mission time

20 Year(s)

Safety classification - Fault exclusion

Please note:

Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed.

Performance Level, up to

d

Category

3

Note

for 2-channel use and with suitable logic unit.

Mission time

20 Year(s)

Safety classification - Guard locking function

Performance Level, up to

e

Note (Performance Level)

Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions.

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Holding force FZh in accordance with EN ISO 14119

1,500 N

Latching force

20 N

Positive break travel

3.5 mm

Positive break force per NC contact, minimum

20 N

Positive break force, minimum

20 N

Actuating speed, maximum

0.3 m/s

Mounting

Screws

Type of the fixing screws

3x M6

Tightening torque of the fastening screws for the housing cover, minimum

0.8 Nm

Tightening torque of the fastening screws for the housing cover, maximum

0.8 Nm

Mechanical data - Connection technique

Cable entry

1 x M20 x 1,5

Termination

Screw terminals

Cable section, minimum

1 x 0.5 mm²

Cable section, maximum

1 x 1.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Length of sensor

41 mm

Width of sensor

129 mm

Height of sensor

92.5 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

+0 ... +50 °C

Note (Relative humidity)

non-condensing

non-icing

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

2.5 kV

Electrical data

Thermal test current

4 A

Rated control voltage

24 VDC

Required rated short-circuit current

1,000 A

Electrical power consumption, maximum

8.5 W

Switching principle

Slow action

Maximum switching frequency

1,200 /h

Material of the contacts, electrical

Silver

Electrical data - Magnet control

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

50 ms

Electrical data - Safety contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Electrical data - Auxiliary contacts

Voltage, Utilisation category AC-15

230 VAC

Current, Utilisation category AC-15

4 A

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

4 A

Other data

Note (applications)

sliding safety guard

removable guard

hinged safety guard

Scope of delivery

Scope of delivery

The actuator TZ/CO is included in delivery.

Diagram

EU Conformity Declaration
EU Declaration of Conformity LOG_COM_lo1de01s
OriginalSchmersal India Private Limited
G-7/1, MIDC, Ranjangaon
Tal. Shirur, Dist. Pune – 412 220
Maharashtra
India
Internet: www.schmersal.in
Declaration:We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives.
Name of the component:TZM / TZF
Type:See ordering code
Description of the component:Interlocking device with electromagnetic interlock for safety functions
Relevant Directives:Machinery Directive2006/42/EC
 RoHS-Directive2011/65/EU
Applied standards:EN 60947-5-1:2017 + AC:2020
EN ISO 14119:2013
Person authorised for the compilation of the technical documentation:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Place and date of issue:Pune, November 14, 2022
  GRA_SIG_ksig-y36
 Authorised signature
Sagar Jeevan Bhosale
Managing Director

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 11:54