AZM190-B5

Item number: 101029966

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Particularly suitable for front mounting e.g. on hinged guards

Ordering data

Replacement article number

101144772

Product type description

AZM190-B5

Article number (order number)

101029966

EAN (European Article Number)

4030661446356

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Coding level according to EN ISO 14119

Low

Gross weight

50 g

Mechanical data

Actuating radius, minimum

350 mm

Actuator

straight

Note

Note (General)

minimum actuating radius on rotating guard systems via the narrow edge of the actuator 350 mm

minimum actuating radius on hinged guards in line with the plane of the actuator 650 mm

The axis of the hinge must be 25 mm above and in a parallel plane to the top surface of the safety switch.

131029966 AZM190-B5
  • Particularly suitable for front mounting e.g. on hinged guards


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 09:25