ULS-ST2

Item number: 101207765

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • version for 2-beam light grids

Ordering data

Note (Delivery capacity)

Not available!

Product type description

ULS-ST2

Article number (order number)

101207765

eCl@ss number, version 12.0

27-27-27-92

eCl@ss number, version 11.0

27-27-27-92

eCl@ss number, version 9.0

27-27-27-92

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

General data

Versions

version for 2-beam light grids

Housing material

Metal film

Gross weight

1,000 g

Mechanical data - Dimensions

Width

146 mm

Height

1,000 mm

Depth

130 mm

Accessory

Recommendation (product combination)

SLG 420

SLG 220

SLG 425I


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 12:15