AZM 161CC-12/03RI-024-B1
AZM 161CC-12/03RI-024-B1
Product type description: AZM 161(1)(2)(3)I(4)(5)(6)(7)(8)(9) |
(1) | |
CC | Cage clamps |
SK | Screw terminals |
ST | M12 connector |
(2) | |
11/03 | Magnet: 1 NO contact, 1 NC contact / Actator: 3 NC contacts with connector plug |
12/11 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug |
12/03 | Magnet: 1 NO contact, 2 NC contact / Actator: 3 NC contacts |
11/12 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 1 NC contact with connector plug |
12/12 | Magnet: 1 NO contact, 2 NC contacts / Actator: 1 NO contact, 2 NC contacts |
(3) | |
without | Latching force 5 N |
R | Latching force 30 N |
(4) | |
without | Power to unlock |
A | Power to lock |
(5) | |
without | Lateral manual release |
ED | Manual release on the cover side |
EU | Manual release on the rear side |
(6) | |
T | Lateral emergency exit |
TD | Emergency exit on the cover side |
TU | Emergency exit on the rear side |
N | Emergency release |
(7) | |
024 | Us: 24 VAC/DC |
110/230 | Us: 110/230 VAC |
(8) | |
without | without LED |
G | with LED (only for Us: 24 VAC/DC) |
(9) | |
B1 | Actuator B1 included |
B1E | Actuator B1E included |
B6L | Actuator B6 left included |
B6R | Actuator B6 right included |
B1-1747 | Actuator B1-1747 included |
B1-2024 | Actuator B1-2024 included |
B1-2053 | Actuator B1-2053 included |
B1-2177 | Actuator B1-2177 included |
- 1 Cable entry M 20 x 1.5
- Cage clamps
- Manual release from side
- Compact design
- Interlock with protection against incorrect locking.
- Individual coding
- Coding level "High" according to ISO 14119
- Double-insulated
- High holding force
- Long life
- 130 mm x 90 mm x 30 mm
- Particularly suitable for sliding doors
Ordering data
Product type description |
AZM 161CC-12/03RI-024-B1 |
Article number (order number) |
101212388 |
EAN (European Article Number) |
4030661393728 |
eCl@ss number, version 12.0 |
27-27-26-03 |
eCl@ss number, version 11.0 |
27-27-26-03 |
eCl@ss number, version 9.0 |
27-27-26-03 |
ETIM number, version 7.0 |
EC002593 |
ETIM number, version 6.0 |
EC002593 |
Approvals - Standards
Certificates |
cULus CCC |
General data
Standards |
EN ISO 13849-1 EN ISO 14119 EN IEC 60947-5-1 |
Coding |
Individual coding |
Coding level according to EN ISO 14119 |
High |
Working principle |
electromechanical |
Housing material |
Glass-fibre, reinforced thermoplastic |
Material of the actuator |
Stainless steel |
Gross weight |
480 g |
General data - Features
Power to unlock |
Yes |
Manual release |
Yes |
Number of actuating directions |
3 |
Number of auxiliary contacts |
1 |
Number of safety contacts |
5 |
Safety classification |
Standards |
EN ISO 13849-1 |
Performance Level, up to |
c |
Category |
1 |
B10D Normally-closed contact (NC) |
2,000,000 Operations |
Note |
Electrical life on request. |
B10D Normally-open contact (NO) |
1,000,000 Operations |
Note |
at 10% Ie and ohmic load |
Mission time |
20 Year(s) |
Safety classification - Fault exclusion |
Please note: |
Can be used when fault exclusion for dangerous damage to the 1-channel mechanism is permissible and sufficient protection against manipulation is guaranteed. |
Performance Level, up to |
d |
Category |
3 |
Note |
for 2-channel use and with suitable logic unit. |
Mission time |
20 Year(s) |
Safety classification - Guard locking function
Performance Level, up to |
e |
Note (Performance Level) |
Information for the safety classification of the guard locking function is documented in the "Operating instructions" or in the "Operation and mounting" instructions. |
Mechanical data
Actuating radius, minimum |
150 mm |
Mechanical life, minimum |
1,000,000 Operations |
Actuating play in direction of actuation |
5.5 mm |
Holding force FZh in accordance with EN ISO 14119 |
2,000 N |
Holding force Fmax, maximum |
2,600 N |
Latching force |
30 N |
Positive break travel |
10 mm |
Positive break force per NC contact, minimum |
10 N |
Positive break force, minimum |
30 N |
Actuating speed, maximum |
2 m/s |
Mounting |
Screws |
Type of the fixing screws |
3x M6 |
Mechanical data - Connection technique
Cable entry |
4 x M16 x 1,5 |
Termination |
Cage clamps |
Cable section, minimum |
0.25 mm² |
Cable section, maximum |
1.5 mm² |
Note |
All indications including the conductor ferrules. |
Allowed type of cable |
solid single-wire solid multi-wire flexible |
Mechanical data - Dimensions
Length of sensor |
30 mm |
Width of sensor |
130 mm |
Height of sensor |
90 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-30 ... +60 °C |
Storage and transport temperature |
-25 ... +85 °C |
Note (Relative humidity) |
non-condensing non-icing |
Protection class |
II |
Permissible installation altitude above sea level, maximum |
2,000 m |
Ambient conditions - Insulation values
Rated insulation voltage Ui |
250 VAC |
Rated impulse withstand voltage Uimp |
4 kV |
Electrical data
Thermal test current |
6 A |
Rated control voltage |
24 VAC/DC |
Required rated short-circuit current |
1,000 A |
Electrical power consumption, maximum |
10 W |
Switching element |
NO contact, NC contact |
Switching principle |
slow action, positive break NC contact |
Maximum switching frequency |
1,000 /h |
Material of the contacts, electrical |
Silver |
Electrical data - Magnet control
Magnet switch-on time |
100 % |
Test pulse duration, maximum |
5 ms |
Test pulse interval, minimum |
50 ms |
Electrical data - Safety contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2.5 A |
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC-15 |
230 VAC |
Current, Utilisation category AC-15 |
4 A |
Voltage, Utilisation category DC-13 |
24 VDC |
Current, Utilisation category DC-13 |
2.5 A |
Other data
Note (applications) |
sliding safety guard removable guard hinged safety guard |
Scope of delivery
Scope of delivery |
Not available as spare part Slot sealing plugs The actuator is included in the scope of delivery |
Note
Note (General) |
The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch. minimum actuating radius on hinged guards in line with the plane of the actuator 150 mm minimum actuating radius on rotating guard systems via the narrow edge of the actuator 180 mm The actuator is not available separately. |
Note (Manual release) |
For maintenance, installation, etc. For manual release using M5 triangular key, available as accessory |
Language filter
Datasheet
Operating instructions and Declaration of conformity
CCC certification
UL Certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Dimensional drawing actuator
Dimensional drawing miscellaneous
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | AZM 161 I |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant legislation: | Supply of Machinery (Safety) Regulations | 2008 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 EN ISO 14119:2013 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, March 30, 2023 |
Authorised signature Philip Schmersal Managing Director |
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | AZM 161 I |
Type: | See ordering code |
Description of the component: | Interlocking device with electromagnetic interlock for safety functions |
Relevant Directives: | Machinery Directive | 2006/42/EC |
EMC-Directive | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | DIN EN 60947-5-1:2018 EN ISO 14119:2013 |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, November 9, 2021 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 13:16