235 plunger S

235 plunger S

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047
Product type description:

(1)(2) 2(3)5-(4)Z(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H
AFSpring rod lever AF
RMSBrass roller

(3)
3slim design
55large design

(4)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts
Zadditional seal between attachment and housing

(6)
M16cable entry M16
withoutCable entry M20
IDCut clamps
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)

(7)
2574Enclosure with L-shaped mounting holes (horizontally or vertically adjustable)

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Thermal test current

Material of the contacts, electrical

Termination

TS 235-11Z-M20

Item number 131165678

Position switch with safety function

Go to article

TS 235-20Z

Item number 151091540

Position switch with safety function

ZS 235-02Z-M20

Item number 151166919

Position switch with safety function

ZS 235-11Z-M20

Item number 151164340

Position switch with safety function

ZS 235-11Z-M20

Item number 131164340

Position switch with safety function

Go to article

ZS 235-11Z-M20-1637/2219

Item number 151162624

Position switch with safety function

Go to article

ZS 235-11Z-ST

Item number 151152066

Position switch with safety function

Go to article

TS 235-11ZUE

Item number 151144994

Position switch with safety function

ZS 235-11Z-ST-1637

Item number 151194705

Position switch with safety function

ZS 235-02Z-M20-2107

Item number 151171910

ZS 235-11Z-1637

Item number 151097562

ZS 235-11Z-M20-2219

Item number 151161451