236 roller lever 14H

236 roller lever 14H

  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps
Product type description:

(1)(2) 2(3)6-(4)Z(5)-(6)-(7)-(8)-(9)


(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
4SPlunger 4S
4RRoller plunger 4R
1ROffset roller lever 1R
KOffset roller lever K
3KAngle roller lever 3K
4KAngle roller lever 4K
K4Angle roller lever K4
1HRoller lever 1H
7HRoller lever 7H
10HRod lever 10H
12HRoller lever 12H
14HRoller lever 14H
AFSpring rod lever AF
RMSBrass roller

(3)
3slim design
55large design

(4)
022 NC contact
111 NO contacts/1 NC contact
202 NO contacts, (switches with 2 NO contacts are not suitable for safety applications)

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts

(6)
withoutCable entry M20
IDCut clamps
NPTCable entry NPT 1/2"
STM12 connector with A-coding
ST-2310M12 connector with B-coding

(7)
1297Enclosure with transverse slotted holes

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Material of the contacts, electrical

Roller material

Actuating speed, minimum

ZV14H 236-11Z-M20

Item number 151156130

Position switch with safety function

TV14H 236-11Z-M20

Item number 151166965

Position switch with safety function

TV14H 236-20Z

Item number 151101976

Position switch with safety function

Go to article

TV14H 236-20Z-M16-1807

Item number 101168179

Position switch with safety function

TV14H 236-11Z-1058

Item number 151103950

Position switch with safety function

TV14H 236-02Z

Item number 151098423

Position switch with safety function

TV14H 236-02Z-1297/1894

Item number 151112474

TV14H 236-11Z-M20-1297

Item number 151169057

TV14H 236-11Z-M20-1777

Item number 151157455

Position switch with safety function

TV14H 236-20ZH

Item number 151145114

Position switch with safety function

TV14H 236-20Z-RMS

Item number 151125524

ZV14H 236-02Z

Item number 151148704

Position switch with safety function