2N EasyGate IP 4G VoLTE/VOIP

Item number: 103041423

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Gateway for lifts
  • Fully-fledged alternative for the fixed line
  • Integration into all existing elevator emergency call systems possible
  • ■ Operational security in the event of a power cut
  • Simple installation without cumbersome wiring

Ordering data

Product type description

2N EasyGate IP 4G VoLTE/VOIP

Article number (order number)

103041423

General data

Gross weight

900 g

Mechanical data - Dimensions

Width

195 mm

Height

119 mm

Depth

61 mm

Ambient conditions

Degree of protection

IP41

Ambient temperature

-40 ... +85 °C

Electrical data

Current consumption, maximum

1,000 mA

Rated operating voltage

12 VDC


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 1:43 pm