2N UMTS GATEWAY-SMS

Item number: 103016983

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with battery buffer
  • Programmable SMS
  • Gateway for lifts
  • Fully-fledged alternative for the fixed line
  • Integration into all existing elevator emergency call systems possible
  • ■ Operational security in the event of a power cut
  • Simple installation without cumbersome wiring

Ordering data

Product type description

2N UMTS GATEWAY-SMS

Article number (order number)

103016983

EAN (European Article Number)

4030661510798

General data

Gross weight

900 g

Mechanical data - Dimensions

Width

163 mm

Height

157 mm

Depth

38 mm

Ambient conditions

Ambient temperature

+0 ... +45 °C

Electrical data

Current consumption, maximum

1,000 mA

Rated operating voltage

12 VDC

Language filter

Operating instructions and Declaration of conformity

Operating instructions (supplementary sheet/quick guide)

EC Declaration of conformity

Download the latest version of Adobe Reader


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 12:17 am