335 plunger S

335 plunger S

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
Product type description:
(1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9)

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller
4V.Basic device for roller lever (without actuator)

(3)
3slim design
55large design

(4)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts
22722272 Special roller bolt with collar
1183with aluminium rod
1699-1 Exterior stainless steel bolts and clamp

(6)
G24with LED

(7)
withoutCable entry M20
M20Cable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Rated impulse withstand voltage Uimp

TS 335-11Z-M20

Item number 151168104

Position switch with safety function

TS 335-12Z

Item number 151147370

Position switch with safety function

ZS 335-11Z-M20

Item number 131166484

Position switch with safety function

Go to article

TS 335-02ZH

Item number 101082524

Position switch with safety function

TS 335-20Z

Item number 101082519

Position switch with safety function

TS 335-20ZH

Item number 151082523

ZS 335-11Z-G24

Item number 151096867

ZS 335-02Z-ST

Item number 151162980

ZS 335-11Z-ST

Item number 153004617

ZS 335-11Z-NPT

Item number 151086407