355 roller lever H

355 roller lever H

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
Product type description:
(1)(2) 3(3)-(4)Z(5)-(6)-(7)-(8)-(9)

(1)
ZSnap action
TSlow action (not for AF/S)

(2)
SPlunger S
RRoller plunger R
HRoller lever H
10HRod lever 10H
7HRoller lever 7H
1KOffset roller lever 1K
3KAngle roller lever 3K
RMSBrass roller
4V.Basic device for roller lever (without actuator)

(3)
3slim design
55large design

(4)
111 NO contacts/1 NC contact
022 NC contact
202 NO contacts (not suitable for safety applications)
01/011 NC contact left / 1 NC contact right
121 NO contact/2 NC contacts
033 NC contact

(5)
HSlow action with staggered contacts
UESlow action with overlapping contacts
22722272 Special roller bolt with collar
1183with aluminium rod
1699-1 Exterior stainless steel bolts and clamp

(6)
G24with LED

(7)
withoutCable entry M20
M20Cable entry M20
NPTCable entry NPT 1/2"
STM12 connector with A-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)
ST-2310M12 connector with B-coding (Caution! According to EN 60204-1, the versions with connector must only be used in PELV circuits.)

(8)
2138Roller lever 7H for position switches with safety function

(9)
1637Gold-plated contacts
Not all component variants, which are possible according to this order code are available and/or technically feasible.

Actuating torque, minimum

Z4VH355-11Z-M20

Item number 131166307

Position switch with safety function

Go to article

T4VH 355-02Z

Item number 101082456

Position switch with safety function

T4VH 355-11Z-M20

Item number 101174059

Position switch with safety function

T4VH 355-11ZUE

Item number 101082457

Position switch with safety function

T4VH 355-12Z-M20

Item number 101171048

Position switch with safety function

T4VH 355-12ZUE

Item number 101148292

Position switch with safety function

T4VH 355-02Z

Item number 151082456

M4VH 355-20Z-M20

Item number 151162003

Z4VH 355-11Z-M20

Item number 151166307

Z4VH 355-11Z-RMS

Item number 151100890

T4VH 355-03Z

Item number 151148289

Z4VH 355-02Z-M20

Item number 151168368