ACC-CGLD-M20-P

Item number: 103006013

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • cable gland M20
  • Plastic

Ordering data

Product type description

ACC-CGLD-M20-P

Article number (order number)

103006013

EAN (European Article Number)

4030661439792

eCl@ss number, version 12.0

27-14-08-02

eCl@ss number, version 11.0

27-14-44-34

eCl@ss number, version 9.0

27-14-44-34

ETIM number, version 7.0

EC000441

ETIM number, version 6.0

EC000441

General data

Material

Polyamide PA

Gross weight

13 g

Mechanical data

Tightening torque of nuts, maximum

4.5 Nm

Mechanical data - Connection technique

Authorised cable section, minimum

6 mm

Authorised cable section, maximum

12 mm

Mechanical data - Dimensions

Screw length

36.5 mm

Thread length of the screw

9 mm

Screw diameter

26.4 mm

Diameter, metric ISO thread with pitch indication

M20 x 1.5


Schmersal India Pvt. Ltd., Plot No - G-7/1, Ranjangaon MIDC, Tal. - Shirur, Dist.- Pune 412 220

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 7:12 am